Core Drill for Galvalume Steel Plate [SDS Shank] EA820DB-150

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Only for rotation
・Poly-click shank
・With a guide bar
・Effective length-130mm
・For drilling holes on the metal siding using galvalume steel plate, wood, plywood, plastic catch basin, vinyl chloride pipe, FRP, etc.
・Replacement shank (P.749)-EA822A-7 (for 25 to 45mm),EA822A-8 (for 50 to 220mm)
・Blade dia.…150mm