Trimmer Bit EA819N-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Elliptic type
・Material-Triangle type steel yarn
・Max. RPM-1,000rpm
・Suitable for removal of tough burr at a crossed hole that cannot be removed with a brush
・OD(mm)…11.5
・Blade(mm)…40
・Length (mm)…140
・Shaft dia. (mm)…6