Grinding Stone With Hexagonal Shaft(GC) EA819HY-73

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Impact driver Correspondence
・Hexagonal Shaft (6.35mm)
・Grits …#80
・Usable For Carbides, Ceramics, Glass, Stones, Woodwork, Plastic Materials, Etc.
・Od …16
・Height(Mm) …32
・Max. Rpm (rpm)…10,000
・The shape …Sharp