Grinding Stone With Hexagonal Shaft(GC) EA819HY-67

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Impact driver Correspondence
・Hexagonal Shaft (6.35mm)
・Grits …#80
・Usable For Carbides, Ceramics, Glass, Stones, WoOd(mm)work, Plastic Materials, Etc.
・Od(mm) …25
・Height(mm) …50
・Max. Rpm (rpm)…3,000
・The shape …Umbrella