Grinding Stone with Hex Shaft (WA) EA819HY-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・The stone for impact screwdriver is easy to attach and detach.
・Shaft dia.-6.0mm
・Grits-#60
・For precision or light grinding of the alloyed steel and tool steel
・Dia. (mm)…19
・Height(mm)…38
・Max rate(rpm)…10,000
・Shape…Bullet