Grinding Stone With Hexagonal Shaft (WA) EA819HY-106

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Impact driver Correspondence
・Hexagonal Shaft …6.35mm
・Grits …#60
・For Precision Grinding Or Casual Grinding Of Alloy Steel And Tool Steel
・Od(mm) …25
・Height(mm) …50
・Max. Rpm (rpm)…3,000
・The shape …Bullet