Grinding Stone with Shaft (3mm) (2 Pcs) EA819HR-32

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-3mm
・Abrasive grain-Oxide of aluminum
・Grits-#80
・Shaft length-33 to 34mm
・For iron, cast-iron, stainless steel, high alloy steel
・Dia.…10mm
・Height…10mm
・Max. RPM…61,650rpm