[Stainless Steel] Miniature Brush EA819ER-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-100mm (only -1: 70mm)
・Single twist type, single stem type
・Material-Shaft and brush: stainless steel
・For removal of burr and grinding, cleaning, etc. of a hole of small diameter.
・Brush dia.…4.8mm
・Brush length…25mm