[Brass] Miniature Brush EA819EP-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-100mm (only -1: 70mm)
・Single twist type, single stem type
・Material-Shaft: stainless steel, Brush: brass
・For removal of burr and grinding, cleaning, etc. of a hole of small diameter.
・Brush dia.…1.2mm
・Brush length…13mm