[Brass] Power Brush EA819EL-14

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Single twist type, single stem type
・Brush material-Brass
・Brush length-25mm
・Length-90mm
・For burr removal from pipe inside and cleaning,for grinding and cleaning of screw threads
・Brush dia.…29mm