[Nylon] Power Tube Brush EA819EH-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Double twist type and double stem type
・Brush material-Nylon
・For grinding and cleaning
・Brush dia.…11mm
・Brush length…51mm
・Length…127mm

【Product Specifications】
・Double twist type and double stem type
・Brush material-Nylon
・For grinding and cleaning
・Brush dia.…11mm
・Brush length…51mm
・Length…127mm
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.