Diamond Bar (3mm Shaft) EA819DN-9

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shank dia.-3mm
・Used for groove cutting and R cutting at corner of difficult-to-cut materials and ceramics.
・R…90°
・OD…6.0mm
・Length…70mm
・Grits…#120