CBN Wheel Cubic boron nitride wheel (3mm Shaft) EA819DJ-97

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-3.0mm
・Grits-#100
・Max. RPM: -96: 30,000rpm, -97: 25,000rpm,-98: 20,000rpm
・Dim.…13.0 x 2.5mm
・Name…Cubic boron nitride wheel