1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CBN Bar (3mm Shaft) EA819DJ-178

ELECTRIC TOOL & ACCESSORY

CBN Bar (3mm Shaft) EA819DJ-178
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,510.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Shaft dia.-3mm
・Length-45mm
・Grits-#140
・Blade dia…5.0mm

Part Number
EA819DJ-178
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,510.00

ELECTRIC TOOL & ACCESSORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819DJ-178 in the CBN Bar (3mm Shaft) EA819DJ-178 series.