Diamond Cutter (3mm Shaft) EA819DE-32

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-3mm
・With diamond abrasive grain
・It is very sharp, can use long.
・It is ideal for forming metals and composite materials (GFRP/CFRP).
・Dia.-19mm
・Diamond coating-Both sides
・Grits-#600