Wire Brush with Shaft (6mm Shaft) EA819BT-37

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・OD-15mm
・Hair length-20mm
・Yarn dia.-0.27mm
・Shaft dia.-Dia. 6 x 25mm
・Max. RPM-12,000rpm
・By applying a cover to brush wire, the upward deformation, breaking, and splash of bristles are prevented.
・Brush material…Stainless steel