Flat Type Wire Brush with Shaft (6mm Shaft) EA819BM-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-6.0mm
・Wire dia.--1,-2:0.25mm, -3 to -6:0.3mm
・Material-Iron(Brass plating)
・Dia.-50mm
・Brush thickness-12mm
・Max. RPM-15,000rpm