Wire Brush with Cylinder Shaft (6mm Shaft) EA819BK-21

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-6mm
・Yarn dia.-0.3mm
・Max. RPM-3000rpm
・For removing rust, deburring in a corner, narrow place, inside of a pipe, etc.
・Material…Steel
・Brush dia.…10mm
・Hair length…25mm