Felt Buff Hard Type with Shaft (6mm) EA819BH-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-6.0mm
・Max. RPM-7000rpm(-21/-26:15000rpm)
・Buff material-Wool
・Buff of highly-compressed fine good-quality wool
・Having little deformation and strong retention of abrasive, this buff exerts good grinding performance.
・Dia.-25mm
・Height-30mm
・Length-66mm
・Hard type