Pink Grinding Stone (6mm) (PA) EA819BG-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-6.0mm
・Grits-#120
・For grinding of general steel materials, alloy steel,stainless steel, etc.
・Dia.…19mm
・Height…19mm
・Max. RPM…59,000rpm