Black Grinding Stone (6mm) EA819BF-41

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.- 6.0mm
・Grits-#60
・For grinding of stainless steel, cast-iron, general steel materials, etc.
・Dia.…6mm
・Height…13mm
・Max. RPM…102,000rpm