Pink Grinding Stone (6mm) (PA) EA819BF-18

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-6.0mm
・Grits-#120
・For grinding of general steel materials, alloy steel, stainless steel, etc.
・Dia.…25mm
・Height…25mm
・Max. RPM…25,000rpm