Wheel with Shaft 6mm EA819AY-41

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-6mm
・Abrasive--41/-45: silicon carbide, -42 to -44: oxidized aluminum
・Dia.-25mm
・Height-25mm
・For pre- and after-treatment of welding
・Grits-#120
・Max. RPM-20,000rpm
・Color-Black