Finishing Wheel with Shaft (6mm) EA819AV-75D

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-6.0mm
・For finish of metal, plastic, etc.
・Well flexible nylon non-woven fabric suitable for both of flat and curved surfaces
・Dia.…75mm
・Height…50mm
・Grits…#240
・Max. RPM…7,500rpm