1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

20mm Rubber Disk EA819AS-92【2 Pieces Per Package】

ELECTRIC TOOL & ACCESSORY

20mm Rubber Disk EA819AS-92
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 204.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Disk of high-elasticity rubber binder
・Dia.-30mm(ID:12mm)
・Max. RPM-12,000rpm
・Provides a nice finish with little scratches, secondary burrs, and edge burrs.
・With adhesive tape
・Use pad EA819AS-300.
・Grits-#80

Part Number
EA819AS-92
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 204.00

ELECTRIC TOOL & ACCESSORY 1 Pack(s)

2 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819AS-92 in the 20mm Rubber Disk EA819AS-92 series.