1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

31mm FR Disk EA819AS-75

ELECTRIC TOOL & ACCESSORY

31mm FR Disk EA819AS-75
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 175.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Dia.- 31mm (ID: 11mm)
・With adhesive tape
・Grinding disk with the main material of a special foamed resin
・Having good abrasive retention and continuous exposure of the best grinding edges, this disk provides excellent grinding performance.
・Use rubber pad EA819AS-300.
・Grits-#120
・Max. RPM-10,000rpm
・Soft type

Part Number
EA819AS-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 175.00

ELECTRIC TOOL & ACCESSORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819AS-75 in the 31mm FR Disk EA819AS-75 series.