21mm Zirconia Disk EA819AS-63

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Disk dia.-21mm
・Max. RPM-12,000rpm
・Special coating is applied to the zirconia abrasive to curb clogging.
・For grinding of soft and hard-to-cut materials such as aluminum
・Adhesive tape type
・Use rubber pad EA819AS-200.
・Grits-#120