25mm Grinding Wheel EA819AS-51

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hole dia.-3.0mm
・OD-25mm
・Thickness-1.5mm
・Max. RPM-25,000rpm
・Material-Rubber
・Best suited for removing burrs of soft materials such as aluminum, and minute grinding and polishing
・The wheel fits nicely to various surfaces with small grinding friction, so it is easy to handle and provides stable working.
・Use arbor EA819AS-30.
・Grits-#36