Heat Proof Nylon Brush with Shaft (3mm) EA819AN-7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-3.0mm
・Material- Heat-resistant nylon
・Max. RPM- 15,000rpm
・Length--6: 45mm, -7/-8: 53mm
・Balanced mechanical properties (tensile strength, bending property, shock resistance, and creep property)
・Excellent wear resistance, flexibility, and durability
・Dia.-14mm
・Height-7mm