Anti-Static Nylon Brush with Shaft (3mm) EA819AN-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-3.0mm
・Max. RPM-15,000rpm
・Material-Anti-electrostatic nylon
・For cleaning
・Excellent wear resistance, flexibility, and durability
・Dia.-5mm
・Height-8mm
・Length-53mm