Pig Bristle Cup Brush (3.2mm Shaft) EA819AL-32

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-1/8 (3.2mm)
・Brush material-Pig bristle
・Max. RPM- 37,000rpm for -31,-3325,000rpm for -32,-34
・OD…25.4mm
・Height…11.1mm
・Bristle Material…Hard