Steel Wire Brush (3mm) EA819AJ-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-3.0mm
・Max. RPM--1 to -4: 16,000rpm, -5/-6: 10,000rpm
・For removing burrs, finishing edges, removing attached objects, and abrasion works
・Dia.-16mm
・Yarn dia.-0.08mm
・Length-46mm