Nonmagnetic Stainless Spiral Brush with Shaft (3mm) EA819AJ-137

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-3.0mm
・Wire dia.-0.1mm
・Material-Stainless steel (SUS316)
・Max. RPM-15,000rpm
・Little magnetizing and good resistance to rust, heat, and abrasion
・Dia.-14mm
・Height-7mm
・Length-53mm