1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hi Speed Stainless Spiral Brush with Shaft (3mm) EA819AJ-132

ELECTRIC TOOL & ACCESSORY

Hi Speed Stainless Spiral Brush with Shaft (3mm) EA819AJ-132
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,614.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Shaft dia.-3.0mm
・Max. RPM- -131: 25,000rpm, -132 to -134: 35,000rpm
・Material-Stainless steel (SUS316)
・Little magnetizing and good resistance to rust, heat, and abrasion
・Dia.-25mm
・Height-4mm
・Length-43mm
・Wire dia.-0.07mm

Part Number
EA819AJ-132
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,614.00

ELECTRIC TOOL & ACCESSORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819AJ-132 in the Hi Speed Stainless Spiral Brush with Shaft (3mm) EA819AJ-132 series.