Brush with Shaft (3.2mm Shaft) EA819AH-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-1/8 (3.2mm)
・Yarn dia.-0.13mm (0.08mm only for -35)
・Max. RPM-37,000rpm (25,000rpm for -7, -37)
・OD…6.4mm
・Height…11.1mm
・Material…Steel