Grinding Stone Set with Shaft (3mm Shaft) (WA) EA819-40

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-3mm
・Dim. (mm)-Sphere: dia. 13 (#60), Triangle: dia. 13 x 16 (#80)Bullet type: dia. 13 x 19 (#60), Straight: dia. 13 x 13 (#60)Umbrella type: dia. 13 x 25 (#60)
・Applicable material-Alloyed, tool, and carbon steels
・Max. RPM-36,000rpm
・Case dim.-110 x 70 x 21mm