Drop Type Rubber Grinding Stone with Shaft (3mm Shaft) EA819-25

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dia.-5mm
・Shaft dia.-3.0mm
・Height-15mm
・Length-46mm
・Max. RPM-30,000rpm
・For die maintenance For grinding and polishing aluminum, stainless steel Ideal for grinding noble metal, mold, glass
・Drop shape enables fine work
・Grits…#1,000