Rubber Grinding Stone with Shaft (3mm Shaft) EA819-148

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-3.0mm
・Max. rpm-30000rpm
・Ideal for die maintenance and polishing of general steel materials, aluminum and copper.
・OD-6mm
・Height-15mm
・Length-45mm
・Grits-#220
・Color of grind stone-Ocher