Rubber Grinding Stone with Shaft (3mm Shaft) EA819-141

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-3.0mm
・Max. rpm-30000rpm
・Ideal for die maintenance and polishing of general steel materials, aluminum and copper.
・Dia.-4mm
・Height-13mm
・Length-43mm
・Grits-#80
・Color of grind stone-Red