Rubber Grinding Stone with Shaft (3mm Shaft) EA819-117

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-3.0mm
・Max. RPM-30,000rpm
・Ideal for die maintenance, grinding and polishing of aluminum, stainless steel, grinding of noble metal, mold, glass.
・Dia.…10mm
・Height…20mm
・Length…50mm
・Grits…#180