1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Motor EA818NA-10A

ESC ELECTRIC TOOL & ACCESSORY

Micro Motor EA818NA-10A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 32,059.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Power source-EA818N-20A (separately sold)
・Cord length-1.5m
・Mount the motor on the tip attachment of EA818NA-1 to 7.
・NA-10A and tip attachment NA-5 cannot be used together with each other due to the rotation speed.
・Dim.: -10A: dia. 24.5x 97mm (90g)-11A: dia. 28.4 x 108mm (147g)
・Full-featured brushless motor makes the carbon brush exchange unnecessary
・Unable to connect to old EA818N-20.
・Spec…Standard
・RPM…1,000 to 40,000
・MaxTorque…4.3cN・m

Part Number
EA818NA-10A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 32,059.00

฿ 25,647.20

ESC ELECTRIC TOOL & ACCESSORY 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818NA-10A in the Micro Motor EA818NA-10A series.