Pencil Grinder (Battery Type) EA818EM-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power source-AAA battery x 2 (separately sold) (EA758YA-4A P.658)
・RPM-11,000rpm
・Chuck-2.35mm
・Length-205mm
・Weight-96g
・Diamond bit x 1, grindstone with shaft for metal (WA) x 1