1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

100 V AC/10,000 to 28,000 Rpm Hand Grinder Set

ELECTRIC TOOL & ACCESSORY

100 V AC/10,000 to 28,000 Rpm Hand Grinder Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,321.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Esco tabletop grinder 100 V AC/10000-28000rpm hand grinder set.

 
Part Number
EA818EE-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,321.66

ELECTRIC TOOL & ACCESSORY 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Specification 1 ·Power Supply: 100 V AC/Rotation speed: 10,000/28,000 rpm collet chuck: 3.2 mm·Total length: 188 mm·Weight: 455 g/with speed dial Specifications 2 ·Accessories: Sanding guide, flexible shaft, cutter grindstone, brush with shaft, buff, etc. 30 kinds of tip tools/frequency: 50Hz·JAN: 4518340484580

Please check the type/dimensions/specifications of the part EA818EE-5 in the 100 V AC/10,000 to 28,000 Rpm Hand Grinder Set series.