[3.2mm] Grinding Stone with Shaft EA818E-215

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shaft dia.-3.2mm
・Max. RPM-35,000rpm
・Length-Approx. 38mm
・For removing the rust of, deburring, or grinding the metal, molding, welded joint, rivet.
・Dia. x height (mm)…9.5 x 10