Buff EA818-80

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-13.0 (Thickness) x 12.7 (Hole dia.)mm(The thickness of product is a reference value. Variations in dim. may be produced on each product. About 13 to 16mm)
・Max. RPM-4,200rpm
・For polishing
・Specification…Cloth buff (Hard)
・Dia.…75mm