Electric Drill Stand EA817AJ-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Electric drill neck dia.-43mm
・Max. stroke-60mm
・Column height-450mm
・Work base-Approx. 160 x 170mm
・Weight-3.7kg
・Applicable model-EA801AJ-2 (P.736), AT, AR-2 (P.737)