Step-up Transformer EA815ZG-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Capacity-1.0kVA
・Input voltage-100V (50Hz/60Hz)
・Output voltage-Single phase 115V/125V
・Output socket outlet-2 pcs
・Dim.-120 x 160 x 105(H)mm
・Weight-3.5kg
・With circuit breaker
・Booster specific type