Battery Charger EA815YS-34

Caution
Product Description
【Product Specifications】
・Open And Sealed Type
・Input Voltage …AC100V(50/60Hz)
・Rated Current …10A
・Output Voltage …Normal Mode :DC14.7V/29.4VSnow Mode :15.5V/31.0VThe Boost Mode :18.0V
・Max. Output Current …4A/7A/10A/15A(Battery current selection function of three )
・Cell Starting electronic current …35A
・Applicable Code Battery …Voltage :DC12V/DC24VVolume :30Ah To 150Ah(5Hour The rate )
・DC12VBack Rise Power Supply …Output Voltage :13.5V/27.0VOutput Current(Max.) :15A
・Usage Temperature Range …-20℃ To 40℃
・Use Humidity Range …10% To 60%
・Power Supply Cord Length …1.8m
・Charging Output Code Length …1.8m
・With Protection Function
・Body Size …160(W)×84(D)×260(H)mm※Prominently Section Remove
・Weight1675g
・With 8-level Automatic Charge Control Function That Only Requires You To Connect A Battery And Power On The Unit. Simple, Safe, And Secure To Anyone. Motorcycle to Large Track until Charging Possible.