Quick Charger EA815YA-9

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Input voltage-100VAC
・Output voltage-12/24VDC
・Output capacity (MAX.)-12VDC: 50A, 24VDC: 40A
・Cell start current-200A (MAX. 10sec)
・Only for release
・Battery capacity-50 to 200Ah
・Built-in timer (12hrs)
・Dim.-261 x 315 x 230mm
・Weight-21.0kg
・For open type
・A 10t track and bulldozer can be started with a one stroke