100 V AC, Automatic Charger, EA815YA-6A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Open and sealed type
    ・Input voltage-AC100V
    ・Output voltage-DC14.8V(Rated voltage),13.6V(Full charged voltage)
    ・Max. output current-10A
    ・Compatible battery capacity-6 to 240Ah(5-hour rate capacity)
    ・Power consumption-200VA
    ・Charging cable-1.8m
    ・Power supply cord length-1.8m
    ・Body size- 223(W)x177(D)x132(H)mm
    ・Weight-1.2kg
    ・Compatible with a wide range of battery capacities ranging from those of the light-sized vehicle to agricultural and construction machines
    ・After thecompletion of charging, float charge will follow (13.6VDC trickle charging).
    ・Automatically selects charge current suitable for battery. 2A/6A/10A charge current settable automatically with selector button

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat